Details
NRND
Planetary Gearhead GP 26 B Ø26 mm, 0.5 - 2.0 Nm, Ceramic Version | Ceramic Version
Part number 144043

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €207.57 |
5-19 | €183.15 | |
20-49 | €154.52 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
General information | |
Gearhead type | GP |
Outer diameter | 26 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 128 : 1 |
Absolute reduction | 41553/325 |
Max. motor shaft diameter | 3.2 mm |
Number of stages | 3 |
Max. continuous torque | 1.3 Nm |
Max. intermittent torque | 1.9 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 59 % |
Average backlash no load | 1.6 ° |
Mass inertia | 0.4 gcm² |
Gearhead length (L1) | 42.8 mm |
Max. transmittable power (continuous) | 8.5 W |
Max. transmittable power (intermittent) | 12 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.08 mm, 10 mm from flange |
Axial play | 0 - 0.1 mm |
Max. radial load | 100 N, 10 mm from flange |
Max. axial load (dynamic) | 100 N |
Max. force for press fits | 100 N |
Max. continuous input speed | 8000 rpm |
Max. intermittent input speed | 8000 rpm |
Recommended temperature range | -40...+100 °C |
Extended temperature range | 100...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 108 g |