For more information, please contact our sales support with the request form. Thank you
Specifications
| General information | |
| Gearhead type | GSW |
| Outer diameter | 20 mm |
| Gearhead Data | |
| Reduction | 100 : 1 |
| Max. continuous torque | 1 Nm |
| Max. intermittent torque | 1.8 Nm |
| Max. continuous input speed | 2000 rpm |
| Max. intermittent input speed | 10000 rpm |
| Max. efficiency | 74 % |
| Mass inertia | 0.8 gcm² |
| Mech. positioning accuracy | 2.4 arcmin |
| Mech. repeatability | 0.3 arcmin |
| Hysteresis loss | 3.0 arcmin |
| Torsional rigidity C1 | 0.000002 10⁴ Nm/rad |
| Torsional rigidity C2 | 0.0000027 10⁴ Nm/rad |
| Torsional rigidity C3 | 0.000003 10⁴ Nm/rad |
| Torque M1 | 0.1 Nm |
| Torque M2 | 0.2 Nm |
| Starting torque, no load | 2.1 mNm |
| Backdriving torque, no load | 0.3 Nm |
| Ratcheting torque | 5 Nm |
| Buckling torque | 10 Nm |
| Technical Data | |
| Bearing at output | Wälzlager |
| Tilting rigidity | 0.2 Nm/arcmin |
| Max. tilting torque | 0.9 Nm |
| Dynamic load rating | 1456 N |
| Static load rating | 1060 N |
| Distance rolling bearing center to output | 4 mm |
| Product | |
| Weight | 32 g |