Details

MILE encoder, 1600 cpt, 2-channel

Part number 621790

MILE encoder, 1600 cpt, 2-channel
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €171.36
5-19 €143.79
20-49 €124.52
from 50 On request

Sensors can be purchased only as a component of a combination.

Specifications

General information
Counts per turn 1600
Number of channels 2
Line Driver Yes
Max. electrical speed 36000 rpm
Max. mechanical speed 5000 rpm
Technical Data
Supply voltage Vcc 5.0V ± 10.0%
Output signal CMOS
Output signal Incremental
Driver used logic Differential, CMOS
Output current per channel -4...4 mA
Signal rise time 100 ns
Measurement condition for signal rise time CL=25pF, RL=1kOhm
Signal fall time 100 ns
Measurement condition for signal fall time CL=25pF, RL=1kOhm
Min. state duration 125 ns
Direction of rotation A before B CW
Typical current draw at standstill 15 mA
Max. moment of inertia of code wheel 65 gcm²
Operating temperature -40...+100 °C
Product
Weight 10 g

Description

The inductive MILE encoder ideally complements our EC flat motors and stands out for its high resolution and high accuracy. The encoder with inverse signals is extremely resistant against magnetic and electric fields, as well as against soiling. It is integrated directly into the motor.

Videos