| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €970.50 |
| 5-19 | €854.29 | |
| 20-49 | €734.19 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
| Product | |
| Weight | 302 g |
| Motor | |
| DC motors up to | 250 W |
| EC motors up to | 250 W |
| Sensor | |
| Without sensor (DC motors) | Yes |
| Digital incremental encoder (2-channel, differential) | Yes |
| Digital incremental encoder (3-channel, differential) | Yes |
| Digital Hall sensors (EC motors) | Yes |
| SSI Absolut Encoder | Yes |
| BiSS C absolute encoder | Yes |
| Analog incremental encoder (2-channel, differential) | Yes |
| Operating modes | |
| Current controller | Yes (torque) |
| Speed controller (closed loop) | Yes |
| Position controller | Yes |
| Electrical data | |
| Operating voltage Vcc (min.) | 10 V |
| Operating voltage Vcc (max.) | 50 V |
| Logic supply voltage Vc (min.) | 10 V |
| Logic supply voltage Vc (max.) | 50 V |
| Max. output voltage (factor * Vcc) | 0.95 |
| Max. output current Imax | 15 A |
| Max. time of peak output current Imax | 1.5 s |
| Continuous output current Icont | 5 A |
| PWM clock frequency of power stage | 100 kHz |
| Sampling rate PI current controller | 100 kHz |
| Sampling rate PI speed controller | 10 kHz |
| Sampling rate PID positioning controller | 10 kHz |
| Max. efficiency | 96 % |
| Max. speed (DC) | 200000 rpm |
| Max. speed (EC; 1 pole pair) sinusoidal commutation | 200000 rpm |
| Built-in motor choke per phase | 10 µH |
| Inputs | |
| Hall sensor signals | H1, H2, H3 |
| Encoder signals | A, A\, B, B\, I, I\ |
| Max. encoder input frequency | 5 MHz |
| Sensor signals | A, A\, B, B\, I, I\, Clock+, Clock-, Data+, Data- |
| Digital inputs | 6 |
| Functionality of digital inputs | Limit switch, reference switch, general purpose, STO, Touch Probe |
| Outputs | |
| Digital outputs | 4 |
| Functionality of digital outputs | holding brake, general purpose, STO |
| Voltage outputs | |
| Hall sensor supply voltage | +5 V DC, max. 30 mA |
| Encoder supply voltage | +5 V DC, max. 70 mA |
| Sensor supply voltage | +5 VDC, max. 150 mA |
| Auxiliary output voltage | +24 V DC, max. 300 mA when Vcc > 30 V DC Vcc – 5 V, max. 300 mA when Vcc < 30 V DC |
| Interface | |
| USB (full speed) | Yes |
| CANopen profiles motion control | DSP-402 |
| EtherCAT | IEC 61158 Type 12 Slave |
| CoE (CAN application layer over EtherCAT) | CiA 402 |
| FoE (File transfer over EtherCAT) | Yes |
| Distributed Clocks Support | Yes |
| Variable PDO mapping | Yes |
| Display | |
| Status indicator "Ready" | Green LED |
| Status indicator "Error" | Red LED |
| Status indicator of communication interface | Green LED, red LED |
| Protective functions | |
| Protective functions | Current limit, overcurrent, excess temperature, undervoltage, overvoltage, voltage transients, short-circuits in the motor cable, feedback signal loss |
| Ambient conditions | |
| Temperature – Operation (min.) | -30 °C |
| Temperature – Operation (max.) | 45 °C |
| Temperature – Extended Range | +45…+56°C, Derating: -0.455 A/°C |
| Temperature – Storage (min.) | -40 °C |
| Temperature – Storage (max.) | 85 °C |
| Humidity (non-condensing) (min.) | 5 % |
| Humidity (non-condensing) (max.) | 90 % |
| Mechanical data | |
| Weight | 302 g |
| Dimension (length) | 140 mm |
| Dimension (width) | 103 mm |
| Dimension (height) | 27 mm |
| Mounting | Flange for M4 screws |
| Software | |
| Installation program | MAXPOS Setup |
| Graphical User Interface | MAXPOS Studio |
| Operating system | Windows 10, 8, 7 |
| Functions | |
| CANopen Profile Position Mode | Yes |
| CANopen Profile Velocity Mode | Yes |
| CANopen Homing Mode | Yes |
| CANopen Cyclic Synchronuous Position | Yes |
| CANopen Cyclic Synchronuous Velocity | Yes |
| CANopen Cyclic Synchronuous Torque | Yes |
| Position Control Feed Forward | Yes |
| Velocity Control Feed Forward | Yes |
| Position Marker / Touch Probe | Yes |
| Control of holding brakes | Yes |
| STO (Safe Torque Off) | yes (not certified) |
| Advanced automatic control settings | Yes |
Description
The MAXPOS 50/5 is a positioning controller for highly dynamic applications and receives motion and I/O commands from a superordinate EtherCAT-Master. Matched with brushed DC motors with encoder or brushless EC motors (BLDC) with Hall sensors and encoder up to 250 watts.Downloads
Software/firmware
CAD-Files (DXF, STP,....)
Catalog page
Manuals
-
English
- MAXPOS Feature Chart (english, PDF 656 KB) Version July 2023
- MAXPOS Firmware Specification (english, PDF 12 MB) Version August 2019
- MAXPOS Application Notes Collection (english, PDF 11 MB) Version August 2019
- MAXPOS 50/5 Hardware Reference (english, PDF 11 MB) Version July 2023
- MAXPOS Firmware Version Readme (english, PDF 229 KB) Version August 2019