![MiniMACS](/medias/sys_master/root/8846762049566/MiniMacS6-001586-NEW.jpg)
For more information, please contact our sales support with the request form. Thank you
Specifications
Product | |
Weight | 500 g |
Sensor | |
Digital incremental encoder (2-channel, single-ended) | Yes |
Digital incremental encoder (2-channel, differential) | Yes |
Digital incremental encoder (3-channel, differential) | Yes |
Operating modes | |
Speed controller (closed loop) | Yes |
Position controller | Yes |
Electrical data | |
Logic supply voltage Vc (min.) optional | 18 V |
Logic supply voltage Vc (max.) optional | 30 V |
Sampling rate PID positioning controller | 1 kHz |
Inputs | |
Encoder signals | A, A\, B, B\, I, I\ |
Max. encoder input frequency | 5 MHz |
Digital inputs | 16 |
Functionality of digital inputs | free programmable |
Analog inputs | 6 |
Resolution, range, circuit | 10-bit, 0…+10V |
Functionality of analog inputs | free programmable |
DIP switch | 8 |
Functionality of the DIP switch | Node ID, CAN Bus Termination |
Outputs | |
Digital outputs | 14 |
Functionality of digital outputs | free programmable |
Analog outputs | 3 |
Resolution, range | 12bit, -10…+10V, differenziell |
Functionality of analog outputs | free programmable |
Voltage outputs | |
Encoder supply voltage | +5V DC, max. 200mA |
Sensor supply voltage | +5V DC, max. 200mA |
Interface | |
USB (full speed) | yes |
CAN | Yes |
CANopen | Master / Slave |
CANopen application layer | CiA 301 |
EtherCAT | Ethernet |
Display | |
Status indicator "Ready" | green and yellow LED |
Status indicator "Error" | red LED |
Status indicator of communication interface | yes |
Protective functions | |
Protective functions | free programmable |
Mechanical data | |
Weight | 500 g |
Software | |
Linux Shared Object Library | X86 32-/64-bit |
CAN Interfaces | USB CAN Adapter |
Programming example | ApossC_SDK, MS Visual C#, MS Visual C++ |
Functions | |
Analog set value | Yes |
Path generator with sinusoidal/trapezoidal profiles | Yes |
Position Control Feed Forward | Yes |
Velocity Control (Feed Forward) | Yes |
Position Marker / Touch Probe | Yes |
Quickstop | Yes |
Enable | Yes |
Position Compare | Yes |
Control of holding brakes | Yes |