| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €94.63 |
| 5-19 | €90.00 | |
| 20-49 | €81.47 | |
| from 50 | On request |
Specifications
| Product | |
| Weight | 83 g |
Description
Fuse: 10 A very fastInductance: 3 x 4.7 µH
Dimensions: 110 x 72 x 23.6 mm
Connections:
- Pluggable screw terminals (pitch 3.5 mm) for AWG 26
- 16 - 2x5-pole pin header pitch 2.54 mm (DIN 41651) for encoder
For use with 532872, 586137
Downloads
Manuals
-
Chinese
German
English
Spanish
French
Italian
Japanese