Details

Cable with Connector

Part number 442086

Cable with Connector
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €31.58
5-19 €30.00
20-49 €27.16
from 50 On request

Specifications

Product
Weight 80 g

Description

Cable with connector, 8 poles, Length: 0.5 m, 8 x 0.25 mm2, Not shielded, Outer diameter coating approx. 6.4 mm Suitable for maxon EC 45 flat 50 W and maxon EC 45 flat 70 W.

Videos