
For more information, please contact our sales support with the request form. Thank you
Specifications
Product | |
Weight | 460 g |
Accessory Data | |
Mass inertia | 25 gcm² |
Max. speed | 8800 rpm |
Nominal voltage smoothed | 24 V |
holding torque | 5000 mNm |
For more information, please contact our sales support with the request form. Thank you
Product | |
Weight | 460 g |
Accessory Data | |
Mass inertia | 25 gcm² |
Max. speed | 8800 rpm |
Nominal voltage smoothed | 24 V |
holding torque | 5000 mNm |