Details

Brake AB 20, 24 VDC, 0.1 Nm

Part number 301212

Brake AB 20, 24 VDC, 0.1 Nm
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €506.09
5-19 €430.93
20-49 €359.15
from 50 On request

Brakes can be purchased only as a component of a combination.

Specifications

Product
Weight 29 g
Accessory Data
Length 30.6 mm
Mass inertia 1.8 gcm²
Max. speed 49000 rpm
Nominal voltage smoothed 24 V
holding torque 100 mNm

Description

Useful parts complete maxon’s full range of drive technology products. Brakes may only be assembled with motors in the delivery plant.

SYSTEM INFORMATION: Although our system allows the simultaneous combination of brakes and encoders, this combination is only possible with  HEDS, HEDL, AEDL, EASY and RIO Encoders. Please do not order such combination online and contact your local sales representative for assistance.

Videos