| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €3.47 |
| 5-19 | €3.47 | |
| 20-49 | €3.37 | |
| from 50 | On request |
Specifications
| Product | |
| Weight | 1 g |
Description
Short-circuit connector for deactivating the STO functionalitySpare part suitable for 520884, 520885, 520886 (included in the scope of delivery for these units)
Downloads
Manuals
-
English
- EPOS4 Module-Compact 24/1.5 Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 50/5 Hardware Reference (english, PDF 7 MB) Version 2025-05
- EPOS4 Module-Compact 50/5 Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 Module-Compact 50/8 Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 Module-Compact 50/15 Hardware Reference (english, PDF 8 MB) Version 2025-01
- EPOS4 70/15 Hardware Reference (english, PDF 6 MB) Version 2025-05