Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
Encoder ENX 16 EASY, 1 - 1024 CPT
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €101.05* |
| 5-19 | €88.10* | |
| 20-49 | €75.16* | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| General information | |
| Counts per turn | 512 |
| Number of channels | 3 |
| Line Driver | RS422 |
| Max. length of encoder housing | 8.5 mm |
| Max. electrical speed | 90000 rpm |
| Max. mechanical speed | 30000 rpm |
| Technical Data | |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | EIA RS 422 |
| Output signal | Incremental |
| Driver used logic | Differential, EIA RS 422 |
| Output current per channel | -20...20 mA |
| Signal rise time | 20 ns |
| Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
| Signal fall time | 20 ns |
| Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
| Min. state duration | 125 ns |
| Direction of rotation | A before B CW |
| Index position | A low and B low |
| Index synchronized to AB | Yes |
| Typical current draw at standstill | 22 mA |
| Max. moment of inertia of code wheel | 0.05 gcm² |
| Operating temperature | -40...+100 °C |
| Orientation of encoder output to motor flange | 360 ° |
| Product | |
| Weight | 6 g |
Description
maxon ENX encoders feature a robust design and high signal quality. The ENX EASY is a 3-channel encoder with line driver in acc. with RS422. A resolution of up to 1024 pulses can be programmed ex works. Thanks to the ESD protection network, cable strain relief and general robust design of the ENX series, it is an excellent choice for high-precision position and speed control.Counts per turn, cable length and cable alignment can be configured online.
