Details
Configurable
Configurable Product
Beyond combinations. Configure your drive individually.
ECX FLAT 32 S, Ø32 mm, brushless, with Hall sensors

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €127.05* |
5-19 | €99.58* | |
20-49 | €78.00* | |
from 50 | On request |
Specifications
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 12200 rpm |
No load current | 97.2 mA |
Nominal speed | 8030 rpm |
Nominal torque (max. continuous torque) | 40.3 mNm |
Nominal current (max. continuous current) | 1.8 A |
Stall torque | 110 mNm |
Stall current | 15.9 A |
Max. efficiency | 85 % |
Characteristics | |
Terminal resistance | 1.51 Ω |
Terminal inductance | 1.12 mH |
Torque constant | 18.3 mNm/A |
Speed constant | 521 rpm/V |
Speed / torque gradient | 42.8 rpm/mNm |
Mechanical time constant | 14.6 ms |
Rotor inertia | 32.6 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 4.07 K/W |
Thermal resistance winding-housing | 4.74 K/W |
Thermal time constant winding | 13.1 s |
Thermal time constant motor | 128 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Max. speed | 14000 rpm |
Axial play | 0 mm, at radial load < 4 N |
0.14 mm, at radial load > 4 N | |
Radial play | 0 mm |
Max. axial load (dynamic) | 4 N |
Max. force for press fits (static) | 45 N |
(static, shaft supported) | 1000 N |
Max. radial load | 12 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 6 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 66 g |