| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €75.26 |
| 5-19 | €65.68 | |
| 20-49 | €56.00 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
| General information | |
| Counts per turn | 16 |
| Number of channels | 2 |
| Line Driver | No |
| Max. electrical speed | 100000 rpm |
| Max. mechanical speed | 60000 rpm |
| Technical Data | |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | TTL |
| Output signal | Incremental |
| Output current per channel | -10...10 mA |
| Signal rise time | 3000 ns |
| Measurement condition for signal rise time | CD=50pF, RDIFF=1kOhm, T=25°C |
| Signal fall time | 3000 ns |
| Measurement condition for signal fall time | CD=50pF, RDIFF=1kOhm, T=25°C |
| Direction of rotation | A before B CW |
| Index synchronized to AB | N_A |
| Typical current draw at standstill | 10 mA |
| Max. moment of inertia of code wheel | 0.01 gcm² |
| Operating temperature | -20...+105 °C |
| Product | |
| Weight | 5 g |