Details
Encoder ENX 22 EMT 65536 turns, Multi Turn, , mit BiSS-C Schnittstelle | Battery-free with memory function
Part number 711113
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €321.04 |
| 5-19 | €268.94 | |
| 20-49 | €234.20 | |
| from 50 | On request |
Specifications
| General information | |
| Steps per turn | 131072 |
| Resolution | 17 bit single turn |
| Line Driver | Yes |
| Max. length of encoder housing | 23 mm |
| Max. electrical speed | 12000 rpm |
| Max. mechanical speed | 12000 rpm |
| Technical Data | |
| Data encoding | binary |
| Min. clock frequency | 0.08 MHz |
| Max. clock frequency | 5 MHz |
| Timeout | 7 us |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | EIA RS 422 |
| Output signal | Absolute BiSS-C |
| Output current per channel | -60...60 mA |
| Signal rise time | 6 ns |
| Measurement condition for signal rise time | CL=30pF, RL=50Ohm |
| Signal fall time | 6 ns |
| Measurement condition for signal fall time | CL=30pF, RL=50Ohm |
| Direction of rotation | positive Counting CW |
| Typical current draw at standstill | 60 mA |
| Max. moment of inertia of code wheel | 1.54 gcm² |
| Operating temperature | -40...+105 °C |
| Orientation of encoder output to motor flange | 0 ° |
| Product | |
| Weight | 25 g |