
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €625.56 |
5-19 | €571.25 | |
20-49 | €498.41 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 81 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 93 : 1 |
Absolute reduction | 107163/1156 |
Max. motor shaft diameter | 14 mm |
Number of stages | 3 |
Max. continuous torque | 92.3 Nm |
Max. intermittent torque | 138.5 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 70 % |
Average backlash no load | 0.6 ° |
Mass inertia | 154 gcm² |
Gearhead length (L1) | 135.2 mm |
Max. transmittable power (continuous) | 410 W |
Max. transmittable power (intermittent) | 610 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.1 mm, 8 mm from flange |
Axial play | max. 1.28 mm |
Max. radial load | 1000 N, 24 mm from flange |
Max. axial load (dynamic) | 200 N |
Max. force for press fits | 1500 N |
Max. continuous input speed | 3000 rpm |
Max. intermittent input speed | 3000 rpm |
Recommended temperature range | -30...+120 °C |
Extended temperature range | 120...+120 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 3700 g |
Description
Precision spur- and planetary gearheads matched to maxon motors. Gears are advantageouslyadapted directly to the desired motors in the delivery plant. The motor pinion is the input gearwheel for
the first stage and is rigidly affixed to the motor shaft.