Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-i 52 Ø52 mm, brushless, 250 W, with Hall sensors | Open motor
Part number 667062

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €565.77 |
5-19 | €482.51 | |
20-49 | €398.51 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 36 V |
No load speed | 5010 rpm |
No load current | 493 mA |
Nominal speed | 4280 rpm |
Nominal torque (max. continuous torque) | 646 mNm |
Nominal current (max. continuous current) | 8.86 A |
Stall torque | 4860 mNm |
Stall current | 232 A |
Max. efficiency | 91 % |
Characteristics | |
Terminal resistance | 0.155 Ω |
Terminal inductance | 0.261 mH |
Torque constant | 68 mNm/A |
Speed constant | 140 rpm/V |
Speed / torque gradient | 0.32 rpm/mNm |
Mechanical time constant | 0.57 ms |
Rotor inertia | 170 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 3.5 K/W |
Thermal resistance winding-housing | 0.526 K/W |
Thermal time constant winding | 18.9 s |
Thermal time constant motor | 1310 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Max. speed | 6000 rpm |
Axial play | 0 mm, at radial load < 15 N |
0.14 mm, at radial load > 15 N | |
Max. axial load (dynamic) | 12 N |
Max. force for press fits (static) | 150 N |
(static, shaft supported) | 6000 N |
Max. radial load | 110 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 8 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 750 g |