| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €172.21 |
| 5-19 | €135.05 | |
| 20-49 | €105.68 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 5580 rpm |
| No load current | 135 mA |
| Nominal speed | 4750 rpm |
| Nominal torque (max. continuous torque) | 112 mNm |
| Nominal current (max. continuous current) | 1.41 A |
| Stall torque | 1260 mNm |
| Stall current | 15.6 A |
| Max. efficiency | 82 % |
| Characteristics | |
| Terminal resistance | 3.07 Ω |
| Terminal inductance | 1.21 mH |
| Torque constant | 80.8 mNm/A |
| Speed constant | 118 rpm/V |
| Speed / torque gradient | 4.49 rpm/mNm |
| Mechanical time constant | 8.51 ms |
| Rotor inertia | 181 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 2.55 K/W |
| Thermal resistance winding-housing | 6.63 K/W |
| Thermal time constant winding | 31.6 s |
| Thermal time constant motor | 128 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 10000 rpm |
| Axial play | 0 mm, at radial load < 8 N |
| 0.14 mm, at radial load > 8 N | |
| Max. axial load (dynamic) | 7.2 N |
| Max. force for press fits (static) | 53 N |
| (static, shaft supported) | 1000 N |
| Max. radial load | 15.1 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 8 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 150 g |
