| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €179.15 |
| 5-19 | €157.36 | |
| 20-49 | €131.58 | |
| from 50 | On request |
Specifications
| General information | |
| Counts per turn | 2048 |
| Number of channels | 2 |
| Line Driver | Yes |
| Max. electrical speed | 28000 rpm |
| Max. mechanical speed | 6000 rpm |
| Technical Data | |
| Supply voltage Vcc | 5.0V ± 10.0% |
| Output signal | CMOS |
| Output signal | Incremental |
| Driver used logic | Differential, CMOS |
| Output current per channel | -4...4 mA |
| Signal rise time | 100 ns |
| Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
| Signal fall time | 100 ns |
| Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
| Min. state duration | 125 ns |
| Direction of rotation | A before B CW |
| Typical current draw at standstill | 12 mA |
| Max. moment of inertia of code wheel | 13 gcm² |
| Operating temperature | -40...+100 °C |
| Product | |
| Weight | -1 g |