Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €179.15 |
5-19 | €157.36 | |
20-49 | €131.58 | |
from 50 | On request |
Specifications
General information | |
Counts per turn | 512 |
Number of channels | 2 |
Line Driver | Yes |
Max. electrical speed | 112000 rpm |
Max. mechanical speed | 6000 rpm |
Technical Data | |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | CMOS |
Output signal | Incremental |
Driver used logic | Differential, CMOS |
Output current per channel | -4...4 mA |
Signal rise time | 100 ns |
Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
Signal fall time | 100 ns |
Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
Min. state duration | 125 ns |
Direction of rotation | A before B CW |
Typical current draw at standstill | 12 mA |
Max. moment of inertia of code wheel | 13 gcm² |
Operating temperature | -40...+100 °C |
Product | |
Weight | 10 g |