Details
EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors and cables | ventilated
Part number 647697
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €160.94 |
| 5-19 | €141.47 | |
| 20-49 | €118.21 | |
| from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 4020 rpm |
| No load current | 224 mA |
| Nominal speed | 3020 rpm |
| Nominal torque (max. continuous torque) | 581 mNm |
| Nominal current (max. continuous current) | 4.63 A |
| Stall torque | 2650 mNm |
| Stall current | 43.9 A |
| Max. efficiency | 86 % |
| Characteristics | |
| Terminal resistance | 1.09 Ω |
| Terminal inductance | 1.28 mH |
| Torque constant | 113 mNm/A |
| Speed constant | 84.8 rpm/V |
| Speed / torque gradient | 0.823 rpm/mNm |
| Mechanical time constant | 7.17 ms |
| Rotor inertia | 832 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.29 K/W |
| Thermal resistance winding-housing | 0.866 K/W |
| Thermal time constant winding | 11.3 s |
| Thermal time constant motor | 46.3 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | ball bearings |
| Max. speed | 6000 rpm |
| Axial play | 0 mm, at radial load < 12 N |
| 0.14 mm, at radial load > 12 N | |
| Max. axial load (dynamic) | 12 N |
| Max. force for press fits (static) | 170 N |
| (static, shaft supported) | 8000 N |
| Max. radial load | 112 N, 5 mm from flange |
| Other specifications | |
| Number of pole pairs | 7 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 375 g |
Description
The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.The fan wheel provides active cooling during operation, which permits very high continuous torques.
