
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €140.42 |
5-19 | €138.21 | |
20-49 | €135.89 | |
from 50 | On request |
Specifications
Product | |
Weight | 80 g |
Description
Evaluation Board for commissioning of EPOS4 Micro 24/5 CAN or EPOS4 Micro 24/5 EtherCAT.
Fuse: 10 A very fast
Inductance: 3 x 15 µH
RS232 transceiver
RS422 transceiver (SSI absolute encoder)
DIP switch: 8-pole for CAN ID, CAN automatic bit rate detection, CAN bus termination, I/O level change
Dimensions: 100.0 x 90.0 x 22.5 mm
Connections:
- Molex CLIK-Mate for sensor, I/O, RS232, CAN
- Molex Micro Fit for Hall sensor
- Molex Mini Fit for power supply, logic supply, motor
- Pin header 2x5-pole 2.54 mm pitch (DIN 41651) for encoders
- USB micro B and EtherCAT RJ45 for communication