Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-i 52 Ø52 mm, brushless, 200 W, with Hall sensors | High Torque
Part number 634043

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €509.25 |
5-19 | €434.30 | |
20-49 | €358.73 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 3970 rpm |
No load current | 419 mA |
Nominal speed | 3610 rpm |
Nominal torque (max. continuous torque) | 627 mNm |
Nominal current (max. continuous current) | 5.48 A |
Stall torque | 7830 mNm |
Stall current | 203 A |
Max. efficiency | 91 % |
Characteristics | |
Terminal resistance | 0.236 Ω |
Terminal inductance | 0.424 mH |
Torque constant | 115 mNm/A |
Speed constant | 83.3 rpm/V |
Speed / torque gradient | 0.172 rpm/mNm |
Mechanical time constant | 0.475 ms |
Rotor inertia | 264 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 4.02 K/W |
Thermal resistance winding-housing | 0.53 K/W |
Thermal time constant winding | 26 s |
Thermal time constant motor | 2310 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Max. speed | 5000 rpm |
Axial play | 0 mm, at radial load < 15 N |
0.14 mm, at radial load > 15 N | |
Max. axial load (dynamic) | 12 N |
Max. force for press fits (static) | 150 N |
(static, shaft supported) | 6000 N |
Max. radial load | 110 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 8 |
Number of phases | 3 |
Product | |
Weight | 1150 g |