Specifications
| Values at nominal voltage |
| Nominal voltage |
12 V |
| No load speed |
3760 rpm |
| No load current |
815 mA |
| Nominal speed |
2790 rpm |
| Nominal torque (max. continuous torque) |
496 mNm |
| Nominal current (max. continuous current) |
15.2 A |
| Stall torque |
2210 mNm |
| Stall current |
113 A |
| Max. efficiency |
84 % |
| Characteristics |
| Terminal resistance |
0.106 Ω |
| Terminal inductance |
0.0911 mH |
| Torque constant |
30 mNm/A |
| Speed constant |
318 rpm/V |
| Speed / torque gradient |
1.13 rpm/mNm |
| Mechanical time constant |
9.8 ms |
| Rotor inertia |
832 gcm² |
| Thermal data |
| Thermal resistance housing-ambient |
1.36 K/W |
| Thermal resistance winding-housing |
0.891 K/W |
| Thermal time constant winding |
8.88 s |
| Thermal time constant motor |
49 s |
| Ambient temperature |
-40...+100 °C |
| Max. winding temperature |
+125 °C |
| Mechanical data |
| Bearing type |
ball bearings |
| Max. speed |
6000 rpm |
| Axial play |
0 mm, at radial load < 12 N |
|
0.14 mm, at radial load > 12 N |
| Max. axial load (dynamic) |
12 N |
| Max. force for press fits (static) |
170 N |
| (static, shaft supported) |
8000 N |
| Max. radial load |
112 N, 5 mm from flange |
| Other specifications |
| Number of pole pairs |
7 |
| Number of phases |
3 |
| Number of autoclave cycles |
0 |
| Product |
| Weight |
360 g |
Description
The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.
The fan wheel provides active cooling during operation, which permits very high continuous torques.
Videos