Details
EC-i 30 Ø30 mm, brushless, 20 W, with integrated electronics, direction
Part number 619301

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €284.52 |
5-19 | €242.73 | |
20-49 | €200.52 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 6000 rpm |
No load current | 107 mA |
Nominal speed | 6000 rpm |
Nominal torque (max. continuous torque) | 32.6 mNm |
Nominal current (max. continuous current) | 1.19 A |
Stall torque | 105 mNm |
Stall current | 6.5 A |
Max. efficiency | 75 % |
Characteristics | |
Operating mode | Speed |
Terminal resistance | 0.292 Ω |
Terminal inductance | 0.28 mH |
Torque constant | 19.4 mNm/A |
Speed constant | 491 rpm/V |
Speed / torque gradient | 7.38 rpm/mNm |
Mechanical time constant | 0.517 ms |
Rotor inertia | 6.69 gcm² |
Speed set value input | 0.42..10.1 |
Scaling speed set value input | 600 rpm/V |
Speed range | 250..6060 |
Thermal data | |
Thermal resistance housing-ambient | 13 K/W |
Thermal resistance winding-housing | 5.89 K/W |
Thermal time constant winding | 34.1 s |
Thermal time constant motor | 1040 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 6000 rpm |
Axial play | 0 mm, at radial load < 10 N |
0.14 mm, at radial load > 10 N | |
Max. axial load (dynamic) | 9 N |
Max. force for press fits (static) | 48.8 N |
(static, shaft supported) | 2510 N |
Max. radial load | 30 N, 10 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 160 g |