Details
NRND
EC-i 30 Ø30 mm, brushless, 20 W, with integrated electronics, enable
Part number 618864
| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €284.52 |
| 5-19 | €242.73 | |
| 20-49 | €200.52 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 24 V |
| No load speed | 6000 rpm |
| No load current | 107 mA |
| Nominal speed | 6000 rpm |
| Nominal torque (max. continuous torque) | 32.6 mNm |
| Nominal current (max. continuous current) | 1.19 A |
| Stall torque | 105 mNm |
| Stall current | 6.5 A |
| Max. efficiency | 75 % |
| Characteristics | |
| Terminal resistance | 0.292 Ω |
| Terminal inductance | 0.28 mH |
| Torque constant | 19.4 mNm/A |
| Speed constant | 491 rpm/V |
| Speed / torque gradient | 7.38 rpm/mNm |
| Mechanical time constant | 0.517 ms |
| Rotor inertia | 6.69 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 13 K/W |
| Thermal resistance winding-housing | 5.89 K/W |
| Thermal time constant winding | 34.1 s |
| Thermal time constant motor | 1040 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +155 °C |
| Mechanical data | |
| Max. speed | 6000 rpm |
| Other specifications | |
| Number of pole pairs | 4 |
| Number of phases | 3 |
| Product | |
| Weight | 160 g |
