Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC 60 flat Ø60 mm, brushless, 200 W, with Hall sensors | ventilated
Part number 614949

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €156.00 |
5-19 | €137.05 | |
20-49 | €114.52 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 4300 rpm |
No load current | 497 mA |
Nominal speed | 3240 rpm |
Nominal torque (max. continuous torque) | 540 mNm |
Nominal current (max. continuous current) | 9.34 A |
Stall torque | 2510 mNm |
Stall current | 83.2 A |
Max. efficiency | 85 % |
Characteristics | |
Terminal resistance | 0.288 Ω |
Terminal inductance | 0.279 mH |
Torque constant | 52.5 mNm/A |
Speed constant | 182 rpm/V |
Speed / torque gradient | 0.998 rpm/mNm |
Mechanical time constant | 8.69 ms |
Rotor inertia | 832 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 1.22 K/W |
Thermal resistance winding-housing | 0.842 K/W |
Thermal time constant winding | 9.17 s |
Thermal time constant motor | 44 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 6000 rpm |
Axial play | 0 mm, at radial load < 12 N |
0.14 mm, at radial load > 12 N | |
Max. axial load (dynamic) | 12 N |
Max. force for press fits (static) | 170 N |
(static, shaft supported) | 8000 N |
Max. radial load | 112 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 7 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 360 g |
Description
The flat design of the brushless EC flat motors makes them the perfect solution for many applications. The thought-through, simple design makes it possible to largely automate the manufacturing—this is reflected by the economical price.The fan wheel provides active cooling during operation, which permits very high continuous torques.
Downloads
CAD-Files (STEP)
Catalog page
- 目录页 (chinesisch, PDF 1 MB) Version 2020
- Katalogseiten (deutsch, PDF 131 KB) Version 2020
- Catalog page (english, PDF 165 KB) Version 2021
- Catálogo Pagina (español, PDF 145 KB) Version 2020
- Page de catalogue (française, PDF 97 KB) Version 2021
- Pagina del catalogo (italiano, PDF 97 KB) Version 2021
- カタログページ (日本語, PDF 388 KB) Version 2020