Details
NRND
EC 45 flat Ø43.5 mm, brushless, 120 W, with Hall sensors and cable | Ventilated
Part number 608152

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €203.68 |
5-19 | €159.68 | |
20-49 | €124.94 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 5600 rpm |
No load current | 277 mA |
Nominal speed | 4520 rpm |
Nominal torque (max. continuous torque) | 174 mNm |
Nominal current (max. continuous current) | 4.13 A |
Stall torque | 1690 mNm |
Stall current | 41.9 A |
Max. efficiency | 84 % |
Characteristics | |
Terminal resistance | 0.573 Ω |
Terminal inductance | 0.301 mH |
Torque constant | 40.4 mNm/A |
Speed constant | 236 rpm/V |
Speed / torque gradient | 3.35 rpm/mNm |
Mechanical time constant | 6.35 ms |
Rotor inertia | 181 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 1.94 K/W |
Thermal resistance winding-housing | 3.86 K/W |
Thermal time constant winding | 25.1 s |
Thermal time constant motor | 97 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 10000 rpm |
Axial play | 0 mm, at radial load < 8 N |
0.14 mm, at radial load > 8 N | |
Max. axial load (dynamic) | 7.2 N |
Max. force for press fits (static) | 53 N |
(static, shaft supported) | 1000 N |
Max. radial load | 15.1 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 8 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 149 g |
Description
The flat design of the brushless EC flat motors make them the perfect solution for many applications.The thought-through, simple design makes it possible to largely automate the manufacturing, which results in an economical price. The fan wheel provides active cooling during operation, which permits very high continuous torques.