| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €337.15 |
| 5-19 | €263.26 | |
| 20-49 | €214.52 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 12 V |
| No load speed | 3160 rpm |
| No load current | 1320 mA |
| Nominal speed | 2670 rpm |
| Nominal torque (max. continuous torque) | 459 mNm |
| Nominal current (max. continuous current) | 12.8 A |
| Stall torque | 4480 mNm |
| Stall current | 176 A |
| Max. efficiency | 83 % |
| Characteristics | |
| Terminal resistance | 0.0682 Ω |
| Terminal inductance | 0.058 mH |
| Torque constant | 35.6 mNm/A |
| Speed constant | 268 rpm/V |
| Speed / torque gradient | 0.514 rpm/mNm |
| Mechanical time constant | 17.1 ms |
| Rotor inertia | 3170 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.77 K/W |
| Thermal resistance winding-housing | 3.71 K/W |
| Thermal time constant winding | 69.6 s |
| Thermal time constant motor | 263 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 5000 rpm |
| Other specifications | |
| Number of pole pairs | 11 |
| Number of phases | 3 |
| Product | |
| Weight | 490 g |
