| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €379.78 |
| 5-19 | €296.62 | |
| 20-49 | €241.68 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 1960 rpm |
| No load current | 278 mA |
| Nominal speed | 1660 rpm |
| Nominal torque (max. continuous torque) | 964 mNm |
| Nominal current (max. continuous current) | 4.06 A |
| Stall torque | 9350 mNm |
| Stall current | 56.2 A |
| Max. efficiency | 86 % |
| Characteristics | |
| Terminal resistance | 0.854 Ω |
| Terminal inductance | 1.07 mH |
| Torque constant | 231 mNm/A |
| Speed constant | 41.3 rpm/V |
| Speed / torque gradient | 0.153 rpm/mNm |
| Mechanical time constant | 8.47 ms |
| Rotor inertia | 5300 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 1.78 K/W |
| Thermal resistance winding-housing | 1.82 K/W |
| Thermal time constant winding | 54.3 s |
| Thermal time constant motor | 265 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Bearing type | keine |
| Max. speed | 5000 rpm |
| Axial play | -1 mm, at radial load < 0 N |
| -1 mm, at radial load > 0 N | |
| Max. axial load (dynamic) | 0 N |
| Max. force for press fits (static) | 0 N |
| (static, shaft supported) | 0 N |
| Max. radial load | 0 N, 10 mm from flange |
| Other specifications | |
| Number of pole pairs | 11 |
| Number of phases | 3 |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 814 g |
