Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
RE 50 Ø50 mm, Graphite Brushes, 200 Watt
Part number 578298
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €614.40 |
5-19 | €528.72 | |
20-49 | €424.41 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 48 V |
No load speed | 4900 rpm |
No load current | 88.4 mA |
Nominal speed | 4620 rpm |
Nominal torque (max. continuous torque) | 420 mNm |
Nominal current (max. continuous current) | 4.58 A |
Stall torque | 7370 mNm |
Stall current | 78.9 A |
Max. efficiency | 93 % |
Characteristics | |
Terminal resistance | 0.608 Ω |
Terminal inductance | 0.423 mH |
Torque constant | 93.4 mNm/A |
Speed constant | 102 rpm/V |
Speed / torque gradient | 0.666 rpm/mNm |
Mechanical time constant | 3.81 ms |
Rotor inertia | 547 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 3.59 K/W |
Thermal resistance winding-housing | 1.24 K/W |
Thermal time constant winding | 69.2 s |
Thermal time constant motor | 1510 s |
Ambient temperature | -30...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | Waelzlager |
Max. speed | 9500 rpm |
Axial play | 0 mm, at radial load < 11.5 N |
0.1 mm, at radial load > 11.5 N | |
Radial play | 0.03 mm |
Max. axial load (dynamic) | 30 N |
Max. force for press fits (static) | 150 N |
(static, shaft supported) | 6000 N |
Max. radial load | 110 N, 15 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of commutator segments | 15 |
Number of autoclave cycles | 0 |
Product | |
Weight | 1100 g |