| Price scales | Quantity | Price per unit |
|---|---|---|
| Prices excluding VAT and shipping costs | 1-4 | €314.94 |
| 5-19 | €245.89 | |
| 20-49 | €200.42 | |
| from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
| Values at nominal voltage | |
| Nominal voltage | 48 V |
| No load speed | 3960 rpm |
| No load current | 214 mA |
| Nominal speed | 3500 rpm |
| Nominal torque (max. continuous torque) | 310 mNm |
| Nominal current (max. continuous current) | 2.73 A |
| Stall torque | 5040 mNm |
| Stall current | 44 A |
| Max. efficiency | 87 % |
| Characteristics | |
| Terminal resistance | 1.09 Ω |
| Terminal inductance | 0.864 mH |
| Torque constant | 114 mNm/A |
| Speed constant | 83.4 rpm/V |
| Speed / torque gradient | 0.794 rpm/mNm |
| Mechanical time constant | 10.4 ms |
| Rotor inertia | 1250 gcm² |
| Thermal data | |
| Thermal resistance housing-ambient | 2.58 K/W |
| Thermal resistance winding-housing | 3.8 K/W |
| Thermal time constant winding | 48 s |
| Thermal time constant motor | 92.8 s |
| Ambient temperature | -40...+100 °C |
| Max. winding temperature | +125 °C |
| Mechanical data | |
| Max. speed | 6000 rpm |
| Other specifications | |
| Number of pole pairs | 7 |
| Number of phases | 3 |
| Product | |
| Weight | 333 g |
