Details

EC-i 30 Ø30 mm, brushless, 75 W, with Hall sensors | High Torque

Part number 539488

EC-i 30 Ø30 mm, brushless, 75 W, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €294.41
5-19 €251.15
20-49 €207.36
from 50 On request

Specifications

Technical illustrations

Values at nominal voltage
Nominal voltage 36 V
No load speed 7950 rpm
No load current 151 mA
Nominal speed 6890 rpm
Nominal torque (max. continuous torque) 109 mNm
Nominal current (max. continuous current) 2.46 A
Stall torque 989 mNm
Stall current 45.8 A
Max. efficiency 89 %
Characteristics
Terminal resistance 0.785 Ω
Terminal inductance 0.877 mH
Torque constant 42.9 mNm/A
Speed constant 223 rpm/V
Speed / torque gradient 4.08 rpm/mNm
Mechanical time constant 0.663 ms
Rotor inertia 15.5 gcm²
Thermal data
Thermal resistance housing-ambient 9.01 K/W
Thermal resistance winding-housing 2.46 K/W
Thermal time constant winding 32.9 s
Thermal time constant motor 1090 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 10000 rpm
Other specifications
Number of pole pairs 4
Number of phases 3
Product
Weight 242 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

With their optimized magnetic circuit, these brushless EC-i motors with iron windings offer a very high torque density and very low cogging torque. The multipole internal rotor has excellent dynamics. The robust design with a steel flange and housing makes this unit suitable for a wide variety of applications. Order your EC-i drive online now.

Videos