Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-i 30 Ø30 mm, brushless, 75 W, with Hall sensors | High Torque
Part number 539487

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €294.41 |
5-19 | €251.15 | |
20-49 | €207.36 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 7950 rpm |
No load current | 227 mA |
Nominal speed | 6870 rpm |
Nominal torque (max. continuous torque) | 107 mNm |
Nominal current (max. continuous current) | 3.65 A |
Stall torque | 968 mNm |
Stall current | 63.8 A |
Max. efficiency | 88 % |
Characteristics | |
Terminal resistance | 0.376 Ω |
Terminal inductance | 0.39 mH |
Torque constant | 28.6 mNm/A |
Speed constant | 334 rpm/V |
Speed / torque gradient | 4.4 rpm/mNm |
Mechanical time constant | 0.714 ms |
Rotor inertia | 15.5 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 9.01 K/W |
Thermal resistance winding-housing | 2.46 K/W |
Thermal time constant winding | 31.3 s |
Thermal time constant motor | 1090 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 10000 rpm |
Axial play | 0 mm, at radial load < 9 N |
0.14 mm, at radial load > 9 N | |
Max. axial load (dynamic) | 5 N |
Max. force for press fits (static) | 98 N |
(static, shaft supported) | 1300 N |
Max. radial load | 25 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 242 g |