Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-i 30 Ø30 mm, brushless, 45 W, with Hall sensors | High Torque
Part number 539482

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €250.10 |
5-19 | €213.36 | |
20-49 | €176.21 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Values at nominal voltage | |
Nominal voltage | 24 V |
No load speed | 8510 rpm |
No load current | 149 mA |
Nominal speed | 7050 rpm |
Nominal torque (max. continuous torque) | 61.5 mNm |
Nominal current (max. continuous current) | 2.21 A |
Stall torque | 480 mNm |
Stall current | 29.4 A |
Max. efficiency | 86 % |
Characteristics | |
Terminal resistance | 0.816 Ω |
Terminal inductance | 0.749 mH |
Torque constant | 26.6 mNm/A |
Speed constant | 359 rpm/V |
Speed / torque gradient | 11 rpm/mNm |
Mechanical time constant | 0.934 ms |
Rotor inertia | 8.1 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 11.1 K/W |
Thermal resistance winding-housing | 3.75 K/W |
Thermal time constant winding | 27.5 s |
Thermal time constant motor | 866 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 10000 rpm |
Axial play | 0 mm, at radial load < 9 N |
0.14 mm, at radial load > 9 N | |
Max. axial load (dynamic) | 5 N |
Max. force for press fits (static) | 98 N |
(static, shaft supported) | 2000 N |
Max. radial load | 25 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 4 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 156 g |