Details

EC-i 30 Ø30 mm, brushless, 30 W, with Hall sensors

Part number 539474

EC-i 30 Ø30 mm, brushless, 30 W, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €218.20
5-19 €186.10
20-49 €153.78
from 50 On request

Specifications

Technical illustrations

Values at nominal voltage
Nominal voltage 36 V
No load speed 9180 rpm
No load current 75 mA
Nominal speed 7750 rpm
Nominal torque (max. continuous torque) 34.8 mNm
Nominal current (max. continuous current) 0.961 A
Stall torque 284 mNm
Stall current 8.83 A
Max. efficiency 82 %
Characteristics
Terminal resistance 4.08 Ω
Terminal inductance 2.51 mH
Torque constant 37 mNm/A
Speed constant 258 rpm/V
Speed / torque gradient 28.5 rpm/mNm
Mechanical time constant 2.18 ms
Rotor inertia 7.3 gcm²
Thermal data
Thermal resistance housing-ambient 11.1 K/W
Thermal resistance winding-housing 3.75 K/W
Thermal time constant winding 29.6 s
Thermal time constant motor 849 s
Ambient temperature -40...+100 °C
Max. winding temperature +125 °C
Mechanical data
Max. speed 15000 rpm
Other specifications
Number of pole pairs 2
Number of phases 3
Product
Weight 153 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

With their optimized magnetic circuit, these brushless EC-i motors with iron windings offer a very high torque density and very low cogging torque. The multipole internal rotor has excellent dynamics. The robust design with a steel flange and housing makes this unit suitable for a wide variety of applications. Order your EC-i drive online now.

Videos