Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EPOS4 CB Power CAN
Part number 520884

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €185.47 |
5-19 | €163.26 | |
20-49 | €140.31 | |
from 50 | On request |
Specifications
Product | |
Weight | 58 g |
Description
EPOS4 Connector Board Power with CAN interface Can be combined with EPOS4 Module 50/8 or 50/15 to form a compact solution, including STO Idle Connector Fuse: 20 A very fast
Inductance: 3 x 2.2 µH
RS232 transceiver
DIP switch: 8-pole for CAN ID, CAN automatic bit rate detection, CAN bus termination, I/O level changeover
Dimensions: 58.5 x 59.5 x 24.2 mm
Connections:
- Molex CLIK-Mate for sensor, I/O, STO, RS232, CAN
- Molex Micro Fit for logic supply, motor, Hall sensor
- Molex Mega-Fit for power supply, motor
- Pin header 2x5-pole 2.54 mm pitch (DIN 41651) for encoders