
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €180.42 |
5-19 | €157.47 | |
20-49 | €134.21 | |
from 50 | On request |
NRND (Not Recommended for New Designs): These products continue to be available, but are not recommended for new projects. Our sales team will be happy to suggest alternatives.
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Counts per turn | 1024 |
Number of channels | 3 |
Line Driver | AM26C31QD |
Max. length of encoder housing | 18.3 mm |
Max. electrical speed | 12000 rpm |
Max. mechanical speed | 30000 rpm |
Technical Data | |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | EIA RS 422 |
Output signal | Incremental |
Driver used logic | Differential, EIA RS 422 |
Output current per channel | -20...20 mA |
Signal rise time | 10 ns |
Measurement condition for signal rise time | CL=100pF |
Signal fall time | 10 ns |
Measurement condition for signal fall time | CL=100pF |
Direction of rotation | A before B CW |
Index position | A low and B low |
Index synchronized to AB | Yes |
Typical current draw at standstill | 60 mA |
Max. moment of inertia of code wheel | 0.6 gcm² |
Operating temperature | -40...+85 °C |
Product | |
Weight | 35 g |