
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
General information | |
Counts per turn | 128 |
Number of channels | 3 |
Line Driver | No |
Max. length of encoder housing | 2.3 mm |
Max. electrical speed | 120000 rpm |
Max. mechanical speed | 60000 rpm |
Technical Data | |
Supply voltage Vcc | 3...6 V |
Output signal | CMOS |
Output signal | Incremental |
Driver used logic | Single Ended, CMOS |
Output current per channel | max. 5 mA |
Signal rise time | 300 ns |
Measurement condition for signal rise time | CL=25pF, RL=1kOhm, T=25°C |
Signal fall time | 300 ns |
Measurement condition for signal fall time | Cl=25pF,RL=1kOhm, T=25°C |
Direction of rotation | A before B CCW |
Index position | A high & B high |
Index synchronized to AB | Yes |
Typical current draw at standstill | 4 mA |
Max. moment of inertia of code wheel | 0.001 gcm² |
Operating temperature | -20...+85 °C |
Orientation of encoder output to motor flange | 0 ° |
Product | |
Weight | 1 g |