
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
General information | |
Counts per turn | 256 |
Number of channels | 3 |
Line Driver | No |
Max. length of encoder housing | 0 mm |
Max. electrical speed | 25000 rpm |
Max. mechanical speed | 100000 rpm |
Technical Data | |
Supply voltage Vcc | 3.3V ± 10.0% |
Output signal | CMOS |
Output signal | Incremental |
Driver used logic | Single Ended, CMOS |
Output current per channel | -4...4 mA |
Signal rise time | 10 ns |
Measurement condition for signal rise time | CL=25pF, RL=1kOhm |
Signal fall time | 10 ns |
Measurement condition for signal fall time | CL=25pF, RL=1kOhm |
Direction of rotation | A before B CW |
Index position | A high & B high |
Index synchronized to AB | Yes |
Typical current draw at standstill | 10 mA |
Max. moment of inertia of code wheel | 0.0015 gcm² |
Operating temperature | -40...+125 °C |
Orientation of encoder output to motor flange | 0 ° |
Product | |
Weight | 5 g |
Description
High precision encoders, DC tachometers and resolvers with a high signal resolution are mountedexclusively on motors with through shafts for resonance reasons. The assembly requires adjustment
to the motors and may only be done in the delivery plant.