Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-i 40 Ø40 mm, brushless, 50 Watt, with Hall sensors | High Torque
Part number 496652

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €286.52 |
5-19 | €244.31 | |
20-49 | €201.78 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 36 V |
No load speed | 7350 rpm |
No load current | 131 mA |
Nominal speed | 6080 rpm |
Nominal torque (max. continuous torque) | 78.9 mNm |
Nominal current (max. continuous current) | 1.62 A |
Stall torque | 534 mNm |
Stall current | 25.4 A |
Max. efficiency | 86 % |
Characteristics | |
Terminal resistance | 1.42 Ω |
Terminal inductance | 1.15 mH |
Torque constant | 46.1 mNm/A |
Speed constant | 207 rpm/V |
Speed / torque gradient | 6.38 rpm/mNm |
Mechanical time constant | 0.855 ms |
Rotor inertia | 12.8 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 9.91 K/W |
Thermal resistance winding-housing | 3.77 K/W |
Thermal time constant winding | 26 s |
Thermal time constant motor | 892 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 10000 rpm |
Axial play | 0 mm, at radial load < 9 N |
0.15 mm, at radial load > 9 N | |
Max. axial load (dynamic) | 7 N |
Max. force for press fits (static) | 87 N |
(static, shaft supported) | 6500 N |
Max. radial load | 21 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 7 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 180 g |