Details

EC-i 40 Ø40 mm, brushless, 50 Watt, with Hall sensors | High Torque

Part number 496650

EC-i 40 Ø40 mm, brushless, 50 Watt, with Hall sensors
Price scales Quantity Price per unit
Prices excluding VAT and shipping costs 1-4 €286.52
5-19 €244.31
20-49 €201.78
from 50 On request

Specifications

Technical illustrations

Information: Drawings are not to scale.

Values at nominal voltage
Nominal voltage 9 V
No load speed 7780 rpm
No load current 577 mA
Nominal speed 6390 rpm
Nominal torque (max. continuous torque) 65.7 mNm
Nominal current (max. continuous current) 5.95 A
Stall torque 466 mNm
Stall current 66.9 A
Max. efficiency 82 %
Characteristics
Terminal resistance 0.135 Ω
Terminal inductance 0.0639 mH
Torque constant 10.8 mNm/A
Speed constant 881 rpm/V
Speed / torque gradient 10.9 rpm/mNm
Mechanical time constant 1.47 ms
Rotor inertia 12.8 gcm²
Thermal data
Thermal resistance housing-ambient 9.91 K/W
Thermal resistance winding-housing 3.77 K/W
Thermal time constant winding 19 s
Thermal time constant motor 892 s
Ambient temperature -40...+100 °C
Max. winding temperature +155 °C
Mechanical data
Max. speed 10000 rpm
Other specifications
Number of pole pairs 7
Number of phases 3
Product
Weight 180 g
  • Operating Range

    Continuous operation range
   
     
    Short term operation range
   

Description

Because of their optimized magnetic core, the brushless EC-i motors with iron core windings offer a very high torque density and low cogging torque. The multi-pole internal rotor is extremely dynamic. Its solid design with a steel flange and housing make this motor suitable for a wide range of applications. Order your EC-i drive online now.

Videos