
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €104.10 |
5-19 | €90.84 | |
20-49 | €77.47 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Steps per turn | 4096 |
Resolution | 12 bit single turn |
Max. length of encoder housing | 8.5 mm |
Max. electrical speed | 120000 rpm |
Max. mechanical speed | 25000 rpm |
Technical Data | |
Data encoding | binary |
Min. clock frequency | 0.6 MHz |
Max. clock frequency | 10 MHz |
Timeout | 2 us |
Supply voltage Vcc | 5.0V ± 10.0% |
Output signal | CMOS |
Output signal | Absolute BiSS-C |
Driver used logic | CMOS |
Output current per channel | -20...20 mA |
Direction of rotation | positive Counting CW |
Typical current draw at standstill | 17 mA |
Max. moment of inertia of code wheel | 0.1 gcm² |
Operating temperature | -40...+100 °C |
Orientation of encoder output to motor flange | 0 ° |
Product | |
Weight | 9 g |