Details
Planetary gearhead GP 42 HD Ø42 mm, 10.0–50.0 Nm | Heavy Duty – for applications in oil
Part number 476937
For more information, please contact our sales support with the request form. Thank you
Specifications
Technical illustrations
- Dimension drawing
| General information | |
| Gearhead type | GP |
| Outer diameter | 42 mm |
| Version | Heavy Duty |
| Gearhead Data | |
| Reduction | 91 : 1 |
| Absolute reduction | 91/1 |
| Max. motor shaft diameter | 8 mm |
| Number of stages | 3 |
| Max. continuous torque | 40 Nm |
| Max. intermittent torque | 60 Nm |
| Direction of rotation, drive to output | = |
| Max. efficiency | 78 % |
| Average backlash no load | 1 ° |
| Mass inertia | 25.4 gcm² |
| Gearhead length (L1) | 102.2 mm |
| Max. transmittable power (continuous) | 296 W |
| Max. transmittable power (intermittent) | 444 W |
| Technical Data | |
| Bearing at output | ball bearing |
| Radial play | max. 0.05 mm, 12 mm from flange |
| Axial play | 0.03 - 0.2 mm |
| Max. radial load | 720 N, 12 mm from flange |
| Max. axial load (dynamic) | 250 N |
| Max. force for press fits | 450 N |
| Max. continuous input speed | 8000 rpm |
| Max. intermittent input speed | 11000 rpm |
| Recommended temperature range | -55...+200 °C |
| Extended temperature range | -55...+260 °C |
| Number of autoclave cycles | 0 |
| Product | |
| Weight | 760 g |
