
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €178.42 |
5-19 | €150.10 | |
20-49 | €128.21 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 8 mm |
Version | Standard version |
Gearhead Data | |
Reduction | 1296 : 1 |
Absolute reduction | 1296/1 |
Max. motor shaft diameter | 0.65 mm |
Number of stages | 4 |
Max. continuous torque | 0.04 Nm |
Max. intermittent torque | 0.06 Nm |
Direction of rotation, drive to output | = |
Max. efficiency | 57 % |
Mass inertia | 0.004 gcm² |
Gearhead length (L1) | 13.9 mm |
Max. transmittable power (continuous) | 0.02 W |
Max. transmittable power (intermittent) | 0.09 W |
Technical Data | |
Bearing at output | ball bearing |
Radial play | max. 0.08 mm, 5 mm from flange |
Axial play | 0 - 0.08 mm |
Max. axial load (dynamic) | 5 N |
Max. force for press fits | 10 N |
Max. continuous input speed | 12000 rpm |
Max. intermittent input speed | 30000 rpm |
Recommended temperature range | -15...+80 °C |
Extended temperature range | -40...+100 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 4 g |