
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €281.99 |
5-19 | €236.94 | |
20-49 | €202.52 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 8 mm |
Version | Spindle drive with metric screw |
Gearhead Data | |
Number of stages | 3 |
Reduction | 64 : 1 |
Absolute reduction | 64/1 |
Max. motor shaft diameter | 1 mm |
Max. feed velocity | 1.6 mm/s |
Max. feed force continuous | 9 N |
Max. feed force intermittent | 27 N |
Direction of rotation, drive to output | = |
Max. efficiency | 22 % |
Average backlash no load | 2.2 ° |
Mechanical positioning accuracy | 0.112 mm |
Mass inertia | 0.004 gcm² |
Gearhead length (L1) | 12.2 mm |
Max. transmittable power (continuous) | 0.014 W |
Max. transmittable power (intermittent) | 0.07 W |
Technical Data | |
Spindle length | 50.3 mm |
Bearing at output | ball bearing |
Radial play | max. 0.08 mm, 5 mm from flange |
Max. radial load | 5 N, 5 mm from flange |
Max. axial load (dynamic) | 11 N |
Max. force for press fits | 25 N |
Max. continuous input speed | 12000 rpm |
Max. intermittent input speed | 20000 rpm |
Recommended temperature range | -15...+80 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 8 g |
Description
Compact, easy to configure screw drives as complete systems. With integrated axial bearing forhigh axial loads. Versions with ball screw, metric spindle and trapezoidal spindle.