Details
Screw Drive GP 8 S Ø8 mm, Metric spindle, M3 x 0,5, Ceramic Version | Ceramic Version
Part number 473640

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €449.57 |
5-19 | €377.78 | |
20-49 | €322.94 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
General information | |
Gearhead type | GP |
Outer diameter | 8 mm |
Version | Spindle drive with metric screw |
Gearhead Data | |
Number of stages | 4 |
Reduction | 256 : 1 |
Absolute reduction | 256/1 |
Max. motor shaft diameter | 1 mm |
Max. feed velocity | 0.4 mm/s |
Max. feed force continuous | 17 N |
Max. feed force intermittent | 32 N |
Direction of rotation, drive to output | = |
Max. efficiency | 28 % |
Average backlash no load | 2.5 ° |
Mechanical positioning accuracy | 0.087 mm |
Mass inertia | 0.004 gcm² |
Gearhead length (L1) | 14.8 mm |
Max. transmittable power (continuous) | 0.007 W |
Max. transmittable power (intermittent) | 0.021 W |
Technical Data | |
Spindle length | 50.3 mm |
Bearing at output | ball bearing |
Radial play | max. 0.08 mm, 5 mm from flange |
Max. radial load | 5 N, 5 mm from flange |
Max. axial load (dynamic) | 17 N |
Max. force for press fits | 25 N |
Max. continuous input speed | 12000 rpm |
Max. intermittent input speed | 20000 rpm |
Recommended temperature range | -15...+80 °C |
Number of autoclave cycles | 0 |
Product | |
Weight | 8 g |
Description
Compact, easy to configure screw drives as complete systems. With integrated axial bearing forhigh axial loads. Versions with ball screw, metric spindle and trapezoidal spindle.