
This product can no longer be ordered. Please contact our sales support with the form. Thank you
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 12 V |
No load speed | 33300 rpm |
No load current | 16.2 mA |
Nominal speed | 13900 rpm |
Nominal torque (max. continuous torque) | 0.322 mNm |
Nominal current (max. continuous current) | 0.116 A |
Stall torque | 0.59 mNm |
Stall current | 0.188 A |
Max. efficiency | 51 % |
Characteristics | |
Terminal resistance | 63.8 Ω |
Terminal inductance | 0.436 mH |
Torque constant | 3.14 mNm/A |
Speed constant | 3040 rpm/V |
Speed / torque gradient | 61800 rpm/mNm |
Mechanical time constant | 4.55 ms |
Rotor inertia | 0.00703 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 67.1 K/W |
Thermal resistance winding-housing | 16.8 K/W |
Thermal time constant winding | 1.55 s |
Thermal time constant motor | 71.8 s |
Ambient temperature | -20...+100 °C |
Max. winding temperature | +125 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 100000 rpm |
Axial play | 0 mm, at radial load < 0.15 N |
0.06 mm, at radial load > 0.15 N | |
Max. axial load (dynamic) | 0.1 N |
Max. force for press fits (static) | 10 N |
(static, shaft supported) | 110 N |
Max. radial load | 2 N, 2 mm from flange |
Other specifications | |
Number of pole pairs | 1 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 3 g |
Description
The electronically commutated EC motors are characterized especially by their favorabletorque characteristics, high power, extremely broad speed range and, of course, by their
unsurpassed service life.