
Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €1,054.28 |
5-19 | €835.45 | |
20-49 | €695.03 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 32 V |
No load speed | 13100 rpm |
No load current | 317 mA |
Nominal speed | 12300 rpm |
Nominal torque (max. continuous torque) | 118 mNm |
Nominal current (max. continuous current) | 5.31 A |
Stall torque | 2320 mNm |
Stall current | 99.7 A |
Max. efficiency | 89 % |
Characteristics | |
Terminal resistance | 0.321 Ω |
Terminal inductance | 0.0487 mH |
Torque constant | 23.3 mNm/A |
Speed constant | 410 rpm/V |
Speed / torque gradient | 5.66 rpm/mNm |
Mechanical time constant | 2.09 ms |
Rotor inertia | 35.2 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 7.4 K/W |
Thermal resistance winding-housing | 0.209 K/W |
Thermal time constant winding | 1.85 s |
Thermal time constant motor | 1180 s |
Ambient temperature | -40...+150 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 25000 rpm |
Axial play | 0 mm, at radial load < 8 N |
0.14 mm, at radial load > 8 N | |
Max. axial load (dynamic) | 5.5 N |
Max. force for press fits (static) | 73 N |
(static, shaft supported) | 1300 N |
Max. radial load | 25 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 2 |
Number of phases | 3 |
Number of autoclave cycles | 2000 |
Product | |
Weight | 300 g |
Description
This 4-pole power motor is one of the best in its class and demonstrates excellentperformance thanks to maxon’s winding technology: top performance per volume and
weight unit, quality and security thanks to largely automated production, cogging-free
motion and of course an unprecedented service life.