Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
Adapter encoder connector 2.54 mm pitch to 2.54 mm pitch (DIN 41651)
Part number 459875

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €30.21 |
5-19 | €29.68 | |
20-49 | €29.16 | |
from 50 | On request |
Specifications
Product | |
Weight | 24 g |
Description
Adapter 2x5-pole pin header (encoder) pitch 2.54 mm (DIN 41651) to 2x5-pole pin header (encoder) pitch 2.54 mm (DIN 41651)With additional spring terminals for motor connections
Pin assignment 1:1
Incl. 10-wire ribbon cable, length = 0.5 m