Details
Recommended
RECOMMENDED PRODUCT
Available on short notice!Our recommended products are ready for shipping within 2 – 11 working days.
EC-i 40 Ø40 mm, brushless, 70 Watt, with Hall sensors
Part number 449470

Price scales | Quantity | Price per unit |
---|---|---|
Prices excluding VAT and shipping costs | 1-4 | €267.78 |
5-19 | €228.41 | |
20-49 | €188.63 | |
from 50 | On request |
Specifications
Technical illustrations
- Dimension drawing
Information: Drawings are not to scale.
Values at nominal voltage | |
Nominal voltage | 36 V |
No load speed | 10700 rpm |
No load current | 192 mA |
Nominal speed | 8720 rpm |
Nominal torque (max. continuous torque) | 84.8 mNm |
Nominal current (max. continuous current) | 2.47 A |
Stall torque | 728 mNm |
Stall current | 47 A |
Max. efficiency | 87 % |
Characteristics | |
Terminal resistance | 0.766 Ω |
Terminal inductance | 0.644 mH |
Torque constant | 31.5 mNm/A |
Speed constant | 303 rpm/V |
Speed / torque gradient | 7.36 rpm/mNm |
Mechanical time constant | 1.86 ms |
Rotor inertia | 24.2 gcm² |
Thermal data | |
Thermal resistance housing-ambient | 7.8 K/W |
Thermal resistance winding-housing | 2.6 K/W |
Thermal time constant winding | 28.5 s |
Thermal time constant motor | 936 s |
Ambient temperature | -40...+100 °C |
Max. winding temperature | +155 °C |
Mechanical data | |
Bearing type | ball bearings |
Max. speed | 15000 rpm |
Axial play | 0 mm, at radial load < 9 N |
0.15 mm, at radial load > 9 N | |
Max. axial load (dynamic) | 5 N |
Max. force for press fits (static) | 87 N |
(static, shaft supported) | 5000 N |
Max. radial load | 15 N, 5 mm from flange |
Other specifications | |
Number of pole pairs | 7 |
Number of phases | 3 |
Number of autoclave cycles | 0 |
Product | |
Weight | 240 g |